SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The Power-AP also supports global execution control. As defined in Section 13.3.7.2.4.3, the GLOBALEXEMASK system directive can be utilized to synchronously send debug restart requests to multiple cores in managed subdomains. In addition, the CLEAREXEFLAGS system directive is used to globally clear all the EXECUTEACTION subdomain directives.