SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Each device has a unique 48-bit MAC address which is stored in the MAC_ID0/1 registers shown in Table 5-9.
Bit Field | Description |
---|---|
MAC_ID0[31-0] MACID_LO | Contains the first, second, third and fourth octets of the MCU_CPSW0 MAC address |
MAC_ID1[15-0] MACID_HI | Contains the fifth and sixth octets of the MCU_CPSW0 MAC address |