SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The MSC module supports up to 4 sets of multi-phase coefficients for generic non-integer resizing and up to 10 sets of single-phase coefficients (5x1 entries) for Octave generation and integer resizing applications. The multi-phase coefficients can also be configured in one of two following options:
The 32 phase configuration option allows using independent coefficients for vertical and horizontal resizer to achieve aspect ratio change during the scaling.