SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Clocks | |
Module Clock Input | Description |
I3C_PCLK | I3C configuration clock |
I3C_SCLK | I3C system clock |
Resets | |
Module Reset Input | Description |
I3C_RST | I3C reset |
Interrupt Requests | ||
Module Interrupt Signal | Description | Type |
I3C_I3C_INT_0 | I3C interrupt request | Level |
I3C_PCLK_ECC_UNCORR_LVL_0 | I3C PCLK ECC interrupt request | Level |
I3C_SCLK_ECC_UNCORR_LVL_0 | I3C SCLK ECC interrupt request | Level |
I3C_I3C_NONFATAL_INT_0 | I3C non fatal interrupt request | Level |
I3C_I3C_FATAL_INT_0 | I3C fatal interrupt request | Level |