SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The CSI_TX module is able to transmit CSI-2 protocol image data from memory or retransmit the video stream of any of the three CSI_RX modules. The CTRL_MMR0 CSI_RX_LOOPBACK register is used to select the mapping of CSI_RX receiver stream to each CSI_TX transmitter. Each CSI_TX shares a MIPI transmit PHY (DPHY_TX) with a DSI Video output.