SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Clocks | |
Module Clock Input | Description |
ESM_FICLK | ESM Interface and Functional clock |
Resets | |
Module Reset Input | Description |
ESM_RST | ESM Asynchronous module reset |
ESM_POR_RST | ESM Power-on module reset |
Interrupt Requests | ||
Module Interrupt Signal | Description | Type |
ESM_ESM_INT_CFG_LVL_0 | ESM configuration error interrupt | Level |
ESM_ESM_INT_LOW_LVL_0 | ESM low priority interrupt | Level |
ESM_ESM_INT_HI_LVL_0 | ESM high priority interrupt | Level |