SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
TIMER_TIOCP_CFG[0] SOFTRESET bit can initiate a software reset of the timer. This bit is autocleared to 0 when the reset is complete.
Before accessing or using the timer, the local host must ensure that internal reset is released by reading the TIMER_TIOCP_CFG[0] SOFTRESET bit. This bit monitors the internal reset status.