SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The manufacturer identity, the boundary scan part number, and the silicon revision of the device can be read in the WKUP_CTRL_MMR0_JTAGID register. See Table 1-2 and Table 1-3, for more information.
WKUP_CTRL_MMR0_JTAGID Register Field |
Value | Comment |
---|---|---|
[31-28] VARIANT | See Table 1-3 | Silicon Revision (SR) identifier. |
[27-12] PARTNO | See Table 1-3 | Part number for boundary scan. |
[11-1] MFG | 0x17 | Manufacturer identity (TI). |
[0] LSB | 0x1 | Always reads 1. |
Silicon Type | VARIANT | PARTNO | WKUP_CTRL_MMR0_JTAGID Register Value |
---|---|---|---|
TDA4AP SR1.0 TDA4VP SR1.0 TDA4AH SR1.0 |
0x0 | 0xBB80 | 0x0BB8002F |