SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
For a basic TR request the same algorithm is used. The innermost loop always consumes physically contiguous elements from memory. Its implicit dimension is 1 byte, this can be changed if the TR contains the formatting flags field and it is supported by the UTC. The pointer itself moves from fetch to fetch on the maximum byte alignments specified for the UTC, in increasing order. In each level outside the inner loop, the loop moves the pointer to a new location based on the size of that loop level’s dimension.