SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Table 4-69 shows the boot parameter table for USB boot. Must be preceded with the common boot parameters described in Table 4-57.
Byte Offset | Size (bytes) | Name | Default Value | Description |
---|---|---|---|---|
256 | 4 | Port | From pins | Physical port number. Always set to 0. |
260 | 4 | Reseved | 0 | Reseved |
264 | 4 | Base address 0 | From pins (port) | Base address of USB subsystem (CMN) |
268 | 4 | Base address 1 | From pins (port) | Base address of controller |
272 | 4 | phyBaseAddress | From pins (port) | Base address of USB PHY module |
276 | 4 | modRefClkkHz | varies | Module reference clock, in kHz |
280 | 4 | Vendor ID | 0x0451 | USB vendor ID. Read from control registers. |
284 | 4 | Product ID | 0x6163 | USB product ID. Read from control registers. |
288 | 4 | String Table addr | 0x4182BCA8 | Pointer to the string table in RAM |
292 | 2 | Vendor String offset | 0 | Offset to vendor string in string table |
298 | 2 | Prod string offset | 32 | Offset to product string in string table |
300 | 2 | Serial num string offset | 64 | Offset to serial number string in string table |
302 | 2 | Timeout | 5000 | USB timeout in milliseconds |
304 | 2 | Mode | 1 | 1 = DFU ≠1 = Reserved |
305 | 1 | Lane reverse | 0 | Host mode only. Boot file name in Unicode characters |
306 | 2 | Reseved | 0 | Reseved |
308 | 4 | Block size | 4096 | DFU block size |