SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The address/control slice is a module that interfaces to the control, command, and address connections of the SDRAM and is duplicated as many times as necessary to create the appropriate width for the SoC. The address/control signals within a slice have per bit delay line control.