SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
For this combination the Tx Buffers section in the Message RAM is separated in two parts:
If the MCAN_TXBC[29-24] TFQS field is empty (zero) - only Dedicated Tx Buffers are used.
Tx prioritization:
Figure 12-321 shows Mixed Dedicated Tx Buffers/Tx FIFO example.