SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The output from edge enhancer filter and edge sharpener filter are merged with the following function.
The Emerge value is added to the Y input value to make the final output.
The contribution of each of the filters can be modified. The edge sharpener filter block can be turned off or reduced in strength using the gain fields. The edge enhancer filter block can be disabled using the LUT.