SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The Local to Global event block is responsible for accepting an array of input pins and independently counting the number of cycles for which those pins are asserted high, or by counting individual clock synchronous rising edge events. The counting mode is configurable on a 'per pin' basis. The events are converted to egress Global events on an egress ETL. Global events can optionally be fed back into the INT_AGGR, via the ETL switch fabric.