SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Other supported device types interact with the GPMC through the NOR interface protocol.
FPGA (Field-Programmable Gate Array) is a low-power integrated circuit based on an array of programmable logic blocks.
pSRAM (pseudo-static random access memory) is a low-power memory device. pSRAM is based on the DRAM cell with internal refresh and address control features, and interfaces as a synchronous NOR flash. It has synchronous write capability.