SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
A step is enabled or disabled via the ADC_STEPENABLE register. The system software should only write to the ADC_STEPENABLE register when the ADC is disabled or the FSM sequencer is idle. Therefore, it may be necessary to disable the ADC before updating the ADC_STEPENABLE register if the FSM sequencer is executing back-to-back steps where it never enters idle.