SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
As a Root Port, PCIe core is the master of PCIe subsystem. If the device hardware and the software is reset and re-initialized, the system does not get additional benefit of keeping the PCIe subsystem alive as all context information is lost. So, this mode is not supported.