SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The MEP of the HRPWM is controlled by two extension registers, each 8-bits wide. These two HRPWM registers are concatenated with the 16-bit EPWM_TBPHS and EPWM_CMPA registers used to control PWM operation.
Table 12-354 lists the registers used to control and monitor the high-resolution PWM submodule.
Acronym | Register Description | Address Offset | Shadowed |
---|---|---|---|
HRPWM_TBPHSHR | Extension Register for HRPWM Phase | 4h | No |
HRPWM_CMPAHR | Extension Register for HRPWM Duty | 10h | Yes |
HRPWM_HRCTL | HRPWM Configuration Register | 40h | No |