SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
74:71 | 70:64 | 63 | 62 | 61:60 | 59:0 |
RESERVED | IGNMBITS | RESERVED | (1h) | ENTRY_TYPE (2h) | IPV6ADR[127:68] |
Ignore Multicast Bits (IGNMBITS)
Indication that the Multicast Address has ignored bits.
Table Entry Type (ENTRY_TYPE)
2h: VLAN entry
IPv6 Address - upper 64 bits (IPV6ADR[127:68])
This address is plit into three fields in the IPv6 High and IPv6 Low table entry. Any ignored bits must be zero in the table entry(s).