SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Embedded DMA refers to a DMA-capable master module which either follows an industry standard hardware/software Application Programming Interface (API) or is a module which does not natively comply with the TI DMA architecture requirements. It is assumed that modules which include Embedded DMA will provide their own dedicated software drivers and interoperability with other DMA entities in the system will be accomplished with software bridging code. None of the remainder of this chapter has any effect on the operation or architecture of Embedded DMA functions.