SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Each VP output can be configured in BT.656 or BT.1120 mode. The following standards are not supported in BT.656 mode:
Unsupported formats when BT.1120 mode is used:
BT.656/BT.1120 modes use embedded EAV/SAV syncs.
Enabling BT.656 or BT.1120 format for a VP ouput is done by setting DSS0_VP_CONFIG[20] BT656ENABLE or [21] BT1120ENABLE register bit, respectively
It is not possible to enable BT.656 and BT.1120 modes simultaneously on the same VP output.