SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
This section describes the CSI_TX_IF ports related to clocks, resets, and hardware requests.
Clocks | |
Module Clock Input | Description |
CSI_TX_MAIN_CLK | Main functional(sometimes referred to as pixel clock) clock. |
CSI_TX_VBUS_CLK | The VBUS clock runs at always half the speed of the CSI_TX_MAIN_CLK. |
CSI_TX_ESC_CLK | 20 MHz max clock input for low speed data transmission and some control signals. |
DPHY_TXBYTECLKHS | The byte clock is the clock supplied by the DPHY_TX. |
Resets | |
Module Reset Input | Description |
CSI_TX_RST | Asynchronous module global reset, driving all collateral asynchronous resets of the 4 clock domains to the low state. |
Interrupt Requests | ||
Module Interrupt Signal | Description | Type |
CSI_TX_IF_CSI_INTERRUPT_0 | Global interrupt that various re-synchronized sources converge into interrupt generation. | Level |
CSI_TX_IF_CSI_LEVEL_0 | Error interrupt that is generated under
the following conditions:
|
Level |
CSI_TX_IF_CSI_FATAL_0 | ASF port fatal interrupt. Level sensitive. | Level |
CSI_TX_IF_CSI_NONFATAL_0 | ASF port non-fatal interrupt. Level sensitive. | Level |
CSI_TX_IF_CDNS_RAM_CORR_LEVEL_0 | Interrupt on internal FIFO RAM | Level |
CSI_TX_IF_CDNS_RAM_UNCORR_LEVEL_0 | Interrupt on internal FIFO RAM | Level |
CSI_TX_IF_CORR_LEVEL_0 | Interrupt on internal FIFO RAM | Level |
CSI_TX_IF_UNCORR_LEVEL_0 | Interrupt on internal FIFO RAM | Level |