SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
In the unlikely event that channel synchronization is corrupted, a channel may fail to teardown gracefully. If this occurs, the channel may be reset by clearing the PDMA_PSILCFG_RX_ENABLE[31] ENABLE bit. This will cause a local reset of the entire channel, including TR and pairing registers. Note that it does not reset the paired-DMA peer. Resetting the paired-DMA peer is also required before re-initializing and re-pairing the channel.