SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The following figure explains the boot code read done as chunks of data (the Driver can read the boot data as 2K, 4K, 1K and 8K etc. instead of 128K at a time