SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The Rx PSI-L interface includes a single outbound event transport lane (ETL) which allows internal events to be sent to other UDMA/UTC/PDMA instances on the device for synchronization and triggering purposes. The destination event number is programmed for each event source within the UDMA. See registers: