SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The Data Routing Unit (DRU) is a high bandwidth, flexible routing engine with programmable DMA transfer requests which enables performing of high speed data transfers between memory mapped slave endpoints, processor caches and shared caches. It behaves like a DMA transfer controller, moving data at MPU frequency and has the following main features: