SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Please note that the given hardware module can support either Luma (Non-Interleaved mode) OR Chroma mode (Interleaved mode) at a time. It can’t support two data plane (Luma + Chroma) simultaneously.
When the input is in the interleaved data format (for example: YUV420 Chroma data), the filter core keeps two sets of 5-input samples (Cb and Cr buffers) and alternates filtering operation between two. In this case, core does deinterleaving and maintains two set of data of 6×5 for both planes as shown in block diagram of core. The parameters for Chroma needs to programmed at every frame differently compared to Luma.
Note software can always do a "force" select which sub table to use by clearing adaptive_mode then sub_table_select defines which table to use, otherwise below defines which sub table is selected.
Else: