SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The CSI_TX_IF has two ECC aggregators, one for byte clock (DPHY_TXBYTECLKHS) and the other one for all other clocks. The ECC is a mechanism for providing increased system reliability (via reduction of memory soft errors) by allowing single bit errors to be detected and corrected and double bit errors to be detected.
The ECC protection on the CSI_TX_IF RAM provides Single Error Correction and Double Error Detection (SEC/DED). This logic detects and corrects a single bit error (1 bit error per ECC word or per ECC data segment). For memories that contain critical and/or persistent data, automatic (immediate or delayed) write-back of the corrected data to the corresponding memory address is supported. In addition, the ECC also supports multiple options for partial word writes, such as read-modify-write or multiple ECC code segments per word.
The ECC protection also provides Double Error Detection (DED). This logic only detects (does not correct) double errors (2 bit errors per ECC word or per ECC data segment).
The ECC aggregators on the CSI_TX_IF subsystem level consolidates the ECC configuration and status bits for all the ECC supported memories in the subsystem. They provide a single EOI-handshake based interrupt to the interrupt processors (for both single and double error detections) and a standard 32-bit VBUS interface for configuring and querying the ECC register set, see CSI_RX_IF_ECC Registers. For complete details on the features and functions of the ECC aggregator, see ECC Aggregator.