SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The MCASP can generate one DMA request to the DMA controller to transmit (MCASP[0-2]_XMIT_DMA_EVT) or receive (MCASP[0-2]_REC_DMA_EVT) data. A DMA request to transmit data is generated if the MCASP_XEVTCTL[0] XDATDMA bit is cleared. A DMA request to receive data is generated if the MCASP_PIDTCTL[0] RDATDMA bit is cleared.