SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The following coefficients are used for bi-cubic operation. Though back-mapped pixel has Q3 precision, there are 16 fractional phases due to Bayer pattern. The filter coefficients should be in S12Q10 format (signed 12-bit with 10 bits of fraction).