SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The statistics monitor can track some simple statistics on the queue operations. The data source is ignored. The first value is the count of the number of writes to the queue, and the second value is the count of the number of reads from the queue. The counts are cleared when the monitor values are read. This can be useful to track the activity on a queue, and can be used for future optimizations or debug.