SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
LDC produces parallel 8-bit and 12-bit outputs to support surround view and ADAS applications concurrently. LDC produces parallel 8-bit output from 12-bit input using LUT based implementation. This 8-bit output is written into SL2 using LSE output channels (channel[2] for Luma and channel[3] for Chroma). Though use case requires 8-bit output, hardware is designed to be generic which supports any 8-12bit to 8-12bit conversion.
12 or 8 bit generated by data interpolation block is mapped to 8 to 12 bits using a LUT based mapping. The LUT is similar to the LUTs used in VISS and is a linear LUT with 513 entries.
The LUTs are sized to provide 513 locations of data, to enable linear interpolation for all locations. The internal weights are sized as 3 bits since the maximum delta between 2 steps is only 4095/512 = 8. The logic is designed to scale for bit width and can support anything from 8 to 12 bits of input to support different use cases. However, since the step size is different depending on the input bit width, the bit selection and weight calculation logic is designed to account for that. LSE Shift operation can be instead of LUT to reduce bit width from 12 down to 8.
The input bit width (IN_BITDEPTH explained above) is specified using a dedicated register. Output is clipped to programmable clip value (2BitClip -1). Combination of IN_BITDEPTH, LUT values and Clip value programation allows any 8-12bit to 8-12bit conversion.