The SOC_DEBUGCELL supports the following
features:
- Event analysis
- Supports hardware event trace and profiling via CT-SET
- Trace capture and draining
- Embedded CT-TBR
- Can operate in either circular buffer mode or
system bridge mode
- Supports real-time draining of CT-TBR via a high-performance VBUSM interface
- Interrupt support for acquisition complete
- DMA event support for data available
- Trace distribution
- Supports replication of trace to enable on-chip
capture via CT-TBR and off-chip export via
TPIU
- Cross triggering
- 64 trigger inputs
- 64 trigger outputs