SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The on-chip data memory and data bus pipelines share the same Hamming EDC strategy to maximize protection across MSMC. Two EDC data/hamming pairs combine to form each 64 bytes of data. When functional accesses read data from the memory the EDC code travels through the MSMC pipeline with the data protecting all of those data pipelines in addition to the memory. Consumers of the protected data pairs should perform the EDC check and correction as needed before utilizing the data.
MSMC does not protect stored memory data all of the time. This requires memory initialization after reset to avoid spurious errors. In addition, read-modify-write combine cycle is also needed in case of any write access to the memory that does not commit to a full EDC quanta.
MSMC stores each 532-bit data + hamming code separately in the on-chip SRAM in the following way: