SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Clocks | |
Module Clock Input | Description |
MCU_ADC_VBUS_CLK | MCU_ADC interface clock |
MCU_ADC_SYS_CLK | MCU_ADC system clock |
MCU_ADC_CLK | MCU_ADC clock. Output of multiplexer, see ADC Integration. Multiplexer control is provided via CTRLMMR_MCU_ADC_CLKSEL[1-0] CLK_SEL bit field. Default state is HFOSC_CLKOUT. |
Resets | |
Module Reset Input | Description |
MCU_ADC_RST | MCU_ADC reset |
Interrupt Requests | ||
Module Interrupt Signal | Description | Type |
MCU_ADC_GEN_LEVEL_0 | MCU_ADC interrupt request | Level |
MCU_ADC_ECC_CORRECTED_ERR_LEVEL_0 | MCU_ADC ECC corrected error interrupt request | Level |
MCU_ADC_ECC_UNCORRECTED_ERR_LEVEL_0 | MCU_ADC ECC uncorrected error interrupt request | Level |
DMA Events | ||
Module DMA Event | Description | Type |
MCU_ADC_FIFO0 | MCU_ADC receive request line | Pulse |
MCU_ADC_FIFO1 | MCU_ADC receive request line | Pulse |