SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The R5FSS integrates a CoreSight Embedded Trace Macrocell (ETM-R5), which provides real-time instruction trace and data trace for the Cortex-R5F microprocessor. The ETM-R5 macrocell generates information that trace software tools use to reconstruct the execution of all or part of a program.
For full reconstruction of program execution, the ETM-R5 macrocell is able to trace:
The ETM-R5 macrocell contains logic that enables the user to control tracing by specifying the exact set of triggering and filtering conditions required for a particular application.
The R5FSS processor trace does not support the universal debug time.