SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The key registers used to configure the event-trigger submodule are shown in Table 12-352:
Acronym | Register Description | Address Offset | Shadowed |
---|---|---|---|
EPWM_ETSEL | Event-Trigger Selection Register | 32h | No |
EPWM_ETPS | Event-Trigger Prescale Register | 34h | No |
EPWM_ETFLG | Event-Trigger Flag Register | 36h | No |
EPWM_ETCLR | Event-Trigger Clear Register | 38h | No |
EPWM_ETFRC | Event-Trigger Force Register | 3Ah | No |