SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Table 10-64 shows an example Red/Blue filter for Bayer.
Two left thermograms show the lowpass filter used on red/blue images.
While the four right shows the directional highpass filter used on green image to add additional high frequency content to red/blue images. In non-directional case, these are not used.
Note that all phases of same component (for example Red/Blue) have identical frequency responce but phase shifterd based on position.