SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
A transmit DATA port error, as indicated by the MCASP_XSTAT[7] XDMAERR bit, occurs when the DMA or device CPU writes more words to the DATA port of the MCASP than it should.
The MCASP_XSTAT[7] XDMAERR = 0b1 indicates that the DMA or device CPU wrote too many words to the MCASP DATA port for a given transmit DMA event. Writing too few words results in a transmit underrun error setting the MCASP_XSTAT[0] XUNDRN bit.
While XDMAERR occurs infrequently, an occurrence indicates a serious loss of synchronization between the MCASP and the DMA or device CPU. The MCASP transmitter and the DMA must be reinitialized to resynchronize them.