SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The pair of interfaces on the bridge is the VBUSM.C port to send and receive commands and send and receive data and status. These ports will have the defined prefix, mm (Memory Master, output of bridge) and ms (Memory Slave, input to bridge), to identify them. These interfaces support three threads for sending and receiving traffic.