SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The Figure 12-207 defines sampling clock tuning procedure supported by Host Controller. In default, for lower frequency operation, fixed sampling clock is used to receive signals on CMD and DAT[3:0]. Before using SDR104, sampling clock tuning is required. Start of sampling clock tuning is requested by setting Execute Tuning to 1 and Sampling Clock Select to 0.
Host driver issue CMD19 repeatedly until the host controller resets Execute Tuning to 0. Host Controller resets Execute Tuning to 0 when tuning is completed or tuning is not completed within 40 times. Host Driver can abort this loop by 40 times CMD19 issue or 150 ms time-out.
If tuning is completed successfully, Host Controller set Sampling Clock Select to 1 and this means the Host Controller start to use tuned sampling clock. If tuning is failed, Host Controller keeps Sampling Clock Select to 0. By writing Sampling Clock Select to 0, sampling clock is switched from tuned sampling clock to fixed sampling clock. Re-tuning time would be smaller than the first tuning time. CMD19 response errors are not indicated while tuning is performed.
The clock tuning tap delay values are selected using Variable sampling point detection. Fixed tap delay value is used for fixed tuning clock method.