SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The device contains Inter-Integrated Circuit (I2C) controllers each of which provides an interface between a local host (LH), such as an Arm or a Digital Signal Processor (DSP), and any I2C-bus-compatible device that connects via the I2C serial bus. External components attached to the I2C bus can serially transmit and receive up to 8 bits of data to and from the LH device through the 2-wire I2C interface.
Each multimaster I2C module can be configured to act like a slave or master I2C-compatible device.
Some controllers have dedicated I2C compliant open drain buffers and support high speed mode (up to 3.4 Mbps in 1.8 V mode and up to 400 Kbps in 3.3 V mode). Other controllers are multiplexed with standard LVCMOS I/O, connected to emulate open drain, and support fast mode (up to 400 Kbps in 1.8 V/3.3 V mode). The I2C emulation is achieved by configuring the LVCMOS buffers to output Hi-Z instead of driving high when transmitting logic 1.
For the specific I/O buffer and timing characteristics of the different I2C instances, see the device-specific data sheet.