SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The number of proxies in the module is configured during SoC design. See Table 10-113. Each proxy has its own address space to the module and determining which proxy is being accessed is simply based on the address bits above the final size of each proxy space. The size of the proxy space is always 4 KB. This is enough to contain the data message, along with controls for which channel, access mode, and element size for the access.