SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Table 12-504 lists the steps in the timer PWM mode configuration.
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Select autoreload mode. | TIMER_TCLR[1] AR | 0x- |
Set prescale timer value. | TIMER_TCLR[4-2] PTV | 0x- |
Enable prescaler. | TIMER_TCLR[5] PRE | 0x1 |
Select trigger output mode. | TIMER_TCLR[11-10] TRG | 0x- |
Select pulse or toggle modulation PWM mode. | TIMER_TCLR[12] PT | 0x- |
Select TIMER[19-0] or MCU_TIMER[9-0] PWM output at device pins TIMER_IO[7-0] for TIMER[19-0] or at pins MCU_TIMER_IO[9-0] for MCU_TIMER[9-0]. | TIMER_TCLR[14] GPO_CFG | 0x0 |
Configure PWM output pin default value. | TIMER_TCLR[7] SCPWM | 0x- |
Load timer load value. | TIMER_TLDR | 0x- |
Load timer compare value. | TIMER_TMAR | 0x- |
Enable compare. | TIMER_TCLR[6] CE | 0x1 |
Start the timer. | TIMER_TCLR[0] ST | 0x1 |