SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Transaction trace supports the capability to provide a snapshot of a bus transaction. A filter functionality is used to designate which transaction(s) should be traced. If a transaction seen on the probe interface matches the filter criteria, all of the pertinent information pertaining to the transaction is captured and forwarded in a trace message to the trace aggregator. The following applies: