SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
A VBUSM2AXI protocol conversion bridge is attached to the each AXI slave port. This bridge translates all incoming data requests and sends them to the AXI slave port of the PCIe controller core. Wherever required, it also generates side band signals that the AXI bridge needs based upon the address and the address space of the transaction on the device’s native bus.