SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
This section describes the MCSPI external connections (environment).
Table 12-34 describes the MCSPI I/O signals in master mode.
Module Pin | I/O(1) | Description |
---|---|---|
SPICLK | O | MCSPI Serial clock output for master mode. |
SPIDAT[0] | O(2) | MCSPI Data I/O for master mode. |
SPIDAT[1] | I(3) | MCSPI Data I/O for master mode. |
SPIEN[i] | O | MCSPI Chip-select i output for master mode |
Table 12-35 describes the MCSPI I/O signals in slave mode.
Module Pin | I/O(1) | Description |
---|---|---|
SPICLK | I | MCSPI serial clock input for slave mode. |
SPIDAT[0] | I(2) | MCSPI Data I/O for slave mode. |
SPIDAT[1] | O(3) | MCSPI Data I/O for slave mode. |
SPIEN[i] | I(4) | MCSPI chip-select i input for slave mode. |