SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
In controller mode, the baud rate of the MCSPI serial clock is programmable.
An internal reference clock, SPICLKREF, is used as input of a programmable divider (the MCSPI_CHCONF_0/1/2/3[5-2] CLKD bit field) to generate the bit rate of the serial output clock SPICLK. Table 12-36 summarizes the supported divisor values.
Divider | Clock Rate |
---|---|
1 | 50 MHz(1) |
2 | 25 MHz(1) |
4 | 12.5 MHz |
8 | 6.25 MHz |
16 | 3.125 MHz |
32 | 1.5625 MHz |
64 | 781.25 kHz |
128 | 390 kHz(2) |
256 | 195 kHz(2) |
512 | 97.7 kHz(2) |
1024 | 48.8 kHz(2) |
2048 | 24.4 kHz(2) |
4096 | 12.2 kHz(2) |
8192 and higher: Division not supported | – |