SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Figure 6-55 shows the block receives the internal Flex-CFA outputs and allows the pixel data to be decompanded up to 24-bits prior to going through a Color Conversion Matrix and then Companded back to 12-bit for the Flex-CC.