SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
To queue an entry the producer will write the entry contents (typically a pointer to the Packet Descriptor along with optional sideband information) to the Proxy thread location allocated by the system, with the queue offset for the queue to access. The write within the queue offset to the completion offset (final byte of the data) will cause the entire data to be written to the RA queue.